IESNA:LM-63-2002
[TEST]P1384273
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-8)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB5C-827-U-SL3
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 5SQUARE 252W 80CRI 2700K FIXTURE w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC
[LAMP] (130) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.10A 252.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_THDi]7.9%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29307.8
TILT=NONE
130 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 252.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 74 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
6216.1 6413.1 6486.1 6281.8 5544.9 4895.6 4545.4 4392.2 4465.1 4618.3 4888.3 5275.0 5851.3 6369.4 6792.5 7223.0 7741.0 8237.1 8813.5 
9353.4 9528.5 9732.8 9988.1 10455.1 10725.0 10586.4 9871.4 8156.9 3706.3 1816.7 1422.7 1225.7 897.4 554.5 335.6 102.1 7.3 0.0 
6216.1 6420.4 6478.8 6281.8 5596.0 4917.5 4538.1 4399.5 4443.2 4596.4 4866.4 5245.8 5836.8 6354.8 6763.3 7201.1 7711.8 8207.9 8813.5 
9302.3 9513.9 9667.1 9915.2 10367.5 10652.1 10535.3 9769.3 8054.7 3538.5 1889.6 1444.6 1254.9 890.1 576.4 350.2 109.4 7.3 0.0 
6216.1 6391.2 6464.2 6318.3 5705.4 5019.6 4618.3 4443.2 4465.1 4589.1 4800.7 5150.9 5625.2 6194.3 6632.0 7018.7 7492.9 7952.6 8456.0 
8952.1 9280.4 9331.5 9455.5 9718.2 10097.6 10148.7 9506.6 8207.9 4465.1 2181.5 1685.4 1495.7 1065.2 736.9 394.0 131.3 14.6 
0.0 
6216.1 6369.4 6471.5 6391.2 5946.2 5231.2 4786.1 4552.7 4487.0 4574.6 4720.5 4961.2 5318.7 5851.3 6369.4 6741.5 7164.6 7668.0 8142.3 
8609.2 8974.0 9287.7 9368.0 9528.5 9959.0 10411.3 10301.9 9025.1 6384.0 2867.3 1969.9 1641.6 1306.0 912.0 474.2 167.8 14.6 
0.0 
6216.1 6369.4 6478.8 6493.4 6245.3 5661.7 5114.5 4793.4 4618.3 4603.7 4684.0 4844.5 5078.0 5450.1 5960.8 6486.1 6938.4 7383.5 7843.1 
8317.4 8725.9 9003.2 9214.8 9404.5 9776.6 10557.2 11454.6 10943.9 9054.3 5537.6 3093.5 1991.8 933.9 620.2 342.9 124.0 21.9 
0.0 
6216.1 6332.9 6464.2 6544.5 6493.4 6194.3 5698.1 5275.0 4997.7 4837.2 4786.1 4859.1 4990.4 5202.0 5523.0 5968.1 6573.6 7157.3 7565.9 
7792.1 8069.3 8419.5 8813.5 9309.6 9995.4 10900.1 12425.0 14774.3 14263.6 10951.2 9141.8 7697.2 3429.1 1306.0 459.6 
167.8 36.5 0.0 
6216.1 6332.9 6471.5 6573.6 6653.9 6639.3 6478.8 6194.3 5887.8 5610.6 5428.2 5369.8 5399.0 5472.0 5632.5 5902.4 6289.1 6836.3 7354.3 
7850.4 8361.2 8988.6 9703.6 10513.5 11381.7 12373.9 13636.1 15372.6 17787.5 19611.5 18633.8 17393.5 14088.5 8280.9 
3750.1 1262.2 51.1 0.0 
6216.1 6332.9 6449.6 6559.1 6646.6 6726.9 6719.6 6632.0 6478.8 6289.1 6128.6 6041.0 6019.2 6048.3 6150.5 6384.0 6756.0 7252.2 7821.3 
8419.5 9134.5 9871.4 10630.2 11469.2 12242.6 13045.1 13986.3 14365.7 15941.6 19713.6 20581.9 20319.2 15744.6 8601.9 
4676.7 1138.2 58.4 0.0 
6216.1 6296.4 6398.5 6537.2 6653.9 6748.7 6850.9 6902.0 6945.7 6982.2 7018.7 7084.4 7157.3 7252.2 7456.5 7733.7 8156.9 8682.2 
9295.0 9980.9 10754.2 11461.9 12133.2 12811.7 13453.7 13964.4 14300.0 13694.5 14307.3 16386.7 18159.6 18969.5 16175.1 
7653.4 3874.1 809.8 65.7 0.0 
6216.1 6289.1 6384.0 6493.4 6595.5 6712.3 6843.6 6989.5 7128.1 7310.5 7565.9 7814.0 8098.5 8463.3 8944.8 9601.5 10352.9 
11308.7 12388.5 13482.9 14526.2 15474.7 16211.6 16788.0 17233.0 17568.6 16663.9 15839.5 15766.5 15956.2 16408.6 16321.0 
13293.2 7697.2 2517.1 335.6 73.0 0.0 
6216.1 6238.0 6303.7 6376.7 6464.2 6551.8 6675.8 6792.5 6923.9 7077.1 7274.1 7463.8 7653.4 7930.7 8266.3 8755.1 9309.6 9966.3 
10695.9 11483.8 12228.0 12826.3 13388.1 13869.6 14241.7 14256.3 13395.4 13271.3 13023.3 13198.4 12928.4 12330.1 8222.5 
3990.9 671.2 197.0 73.0 0.0 
6216.1 6238.0 6289.1 6340.2 6427.7 6486.1 6580.9 6661.2 6748.7 6872.8 7004.1 7106.2 7179.2 7288.6 7420.0 7587.8 7770.2 7886.9 
8054.7 8222.5 8456.0 8806.2 9185.6 9601.5 9995.4 9995.4 9448.2 9375.3 9229.4 9302.3 8893.8 8353.9 5486.5 2684.9 
503.4 153.2 65.7 0.0 
6216.1 6216.1 6230.7 6259.9 6303.7 6362.1 6413.1 6456.9 6493.4 6522.6 6522.6 6471.5 6281.8 5990.0 5508.4 4932.1 4224.4 3640.7 3319.7 
3319.7 3502.1 3779.3 4078.4 4319.2 4589.1 4581.9 4377.6 4297.3 4114.9 3954.4 3421.8 3035.1 2035.6 1116.3 372.1 145.9 65.7 0.0 
6216.1 6187.0 6143.2 6121.3 6077.5 6055.6 6004.6 5873.2 5639.8 5231.2 4669.4 3874.1 3071.6 2517.1 2203.4 2072.0 2006.4 1984.5 1984.5 
1984.5 1969.9 1911.5 1794.8 1648.9 1510.3 1386.2 1240.3 1094.4 963.1 824.4 744.2 685.8 539.9 408.6 269.9 131.3 58.4 0.0 
6216.1 6135.9 6026.4 5924.3 5814.9 5632.5 5296.9 4764.3 4020.1 3283.2 2779.8 2509.8 2363.9 2261.7 2188.8 2159.6 2145.0 2123.1 2064.8 
2021.0 1955.3 1860.5 1751.0 1641.6 1524.9 1400.8 1276.8 1130.9 1006.8 875.5 788.0 729.6 569.1 394.0 262.7 131.3 51.1 0.0 
6216.1 6099.4 5938.9 5771.1 5486.5 5012.3 4282.7 3436.4 2962.2 2736.0 2619.2 2539.0 2458.7 2393.1 2334.7 2239.9 2196.1 2188.8 2159.6 
2079.3 1977.2 1867.8 1743.7 1619.7 1488.4 1393.5 1306.0 1181.9 1028.7 882.8 773.4 693.1 554.5 401.3 248.1 124.0 36.5 0.0 
6216.1 6062.9 5865.9 5566.8 5078.0 4238.9 3356.1 2918.4 2787.1 2714.1 2677.6 2633.8 2539.0 2385.8 2276.3 2232.6 2218.0 2210.7 2181.5 
2108.5 1867.8 1729.1 1641.6 1554.0 1473.8 1357.0 1233.0 1101.7 941.2 802.6 715.0 656.6 532.6 394.0 233.5 109.4 36.5 0.0 
6216.1 6019.2 5749.2 5347.9 4632.9 3560.4 2984.0 2823.5 2772.5 2750.6 2714.1 2611.9 2480.6 2378.5 2283.6 2210.7 2174.2 2152.3 1977.2 
1838.6 1751.0 1692.7 1627.0 1575.9 1503.0 1408.1 1298.7 1145.5 999.5 860.9 766.1 707.7 561.8 415.9 262.7 116.7 29.2 0.0 
6216.1 5953.5 5654.4 5129.0 4180.6 3188.3 2874.6 2816.2 2816.2 2794.3 2677.6 2531.7 2436.8 2334.7 2232.6 2145.0 2093.9 1904.2 1809.4 
1765.6 1692.7 1605.1 1532.1 1510.3 1459.2 1378.9 1247.6 1094.4 963.1 846.3 766.1 715.0 554.5 408.6 262.7 167.8 29.2 0.0 
6216.1 5931.6 5596.0 4975.8 3896.0 3071.6 2867.3 2867.3 2889.2 2838.1 2663.0 2517.1 2407.7 2298.2 2188.8 2079.3 1918.8 1736.4 1714.5 
1678.1 1575.9 1488.4 1422.7 1357.0 1269.5 1152.8 1050.6 955.8 860.9 758.8 685.8 634.7 496.1 379.4 350.2 204.3 29.2 0.0 
6216.1 5938.9 5596.0 4910.2 3750.1 3020.5 2874.6 2889.2 2947.6 2889.2 2706.8 2546.3 2415.0 2305.5 2188.8 2064.8 1809.4 1663.5 1678.1 
1678.1 1532.1 1400.8 1306.0 1203.8 1101.7 1014.1 941.2 860.9 788.0 707.7 649.3 634.7 481.5 364.8 394.0 138.6 29.2 0.0 
6216.1 5953.5 5566.8 4851.8 3742.8 3005.9 2881.9 2911.1 2954.9 2903.8 2706.8 2539.0 2422.3 2312.8 2196.1 2064.8 1802.1 1656.2 1685.4 
1707.3 1539.4 1378.9 1284.1 1181.9 1087.1 999.5 919.3 846.3 773.4 678.5 612.9 576.4 445.1 357.5 394.0 131.3 29.2 0.0 
